ROHM Product Detail

Last Time Buy BD6520F
Load Switch ICs for Portable Equipment

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD6520F-E2
Status | Last Time Buy
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

110

ON Resistance [mΩ]

50

Channel Number [ch]

1

Control Input Logic

Active High

Output Current[A]

2

Output Turn on Time [ms]

2

Thermal Shut Down

Latch Type

Discharge resistance[Ω]

350

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x6.2 (t=1.71)

Features:

・Low on resistance (50mΩ, Typ.) N-MOS switch built in
・Maximum output current: 2A
・Discharge circuit built in
・Soft start control circuit built in
・Under voltage lockout (UVLO) circuit built in
・Thermal shutdown (Output off latching)
・Reverse current flow blocking at switch off (only BD6522F)
X

Most Viewed