ROHM Product Detail

BD2200GUL
Load Switch ICs for Portable Equipment

BD2200GUL ,BD2201GUL are Load switches for portable device. It is Load switch IC with build-in N channel MOSFET. This switch IC achieves On-resistance of 100mΩ (Typ.). It has the function of Soft-Start and build-in discharge circuit.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD2200GUL-E2
Status | Recommended
Package | VCSP50L1
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

20

ON Resistance [mΩ]

100

Channel Number [ch]

1

Control Input Logic

Active High

Output Current[A]

0.5

Output Turn on Time [ms]

1

Discharge resistance[Ω]

70

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.5x1.0 (t=0.55)

Find Similar

Features:

  • Single Channel Of Low On-resistance (Typ.=100mΩ) N-channel MOSFET Built in
  • 500mA Output Load Current (BD2200GUL)
    1000mA Output Load Current (BD2201GUL)
  • Soft-Start Function
  • Output Discharge Circuit
X

Most Viewed