ROHM Product Detail

BD2270HFV
Controller ICs for High Side NMOSFET

The BD2270HFV is N-ch MOSFET Driver IC for Load Switch Applications Charge pump driver circuit, Discharge circuit, Analog control input circuit are build-in. It’s realized high performance load switch circuit ,using N-ch MOSFETs Analog control input circuit is realized power up sequence control.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD2270HFV-TR
Status | Recommended
Package | HVSOF5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

50

Channel Number [ch]

1

Control Input Logic

Active High

Output Turn on Time [ms]

0.13

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.6x1.6 (t=0.6)

Find Similar

Features:

・Charge pump circuit included for drive external N-ch MOS FET
・Output discharge circuit
・Soft start circuit
・Analog Control Input for Power sequence control
X

Most Viewed