ROHM Product Detail

Not Recommended for New Designs BD12780MUV-LB
Hot Swap Controller and Digital Power and Energy Monitor with PMBus Interface

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD12780MUV-LBE2
Package | VQFN032V5050
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Supply Voltage(Min.)[V]

4.5

Supply Voltage(Max.)[V]

20

Current consumption(Typ.)[µA]

5

Channel Number [ch]

1

Control Input Logic

Active High

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x5.0 (t=1.0)

Features:

  • ±0.7 % accurate, 12-bit ADC for IOUT, VIN, VOUT, and temperature
  • 320 ns response time to short circuit
  • Shutdown upon FET health fault detection
  • Constant power foldback for tighter FET SOA protection
  • Remote temperature sensing with programmable warning and shutdown thresholds
  • Resistor-programmable 5 mV to 25 mV VSENSE current limit
  • Programmable start-up current limit
  • 1 % accurate UV, OV, and PWRGD thresholds
  • Split hot swap and power monitor inputs to allow additional external ADC filtering
  • Reports power and energy consumption over time
  • Peak detect registers for current, voltage, and power
  • PROCHOT power throttling capability
  • PMBus 1.3 compliant interface
X

Most Viewed