BD6516F
2ch High Side Switch ICs for USB Devices and Memory Cards

High side switch for USB is a high side switch having over current protection used in power supply line of universal serial bus (USB). Its switch unit has two channels of N-channel power MOSFET, and current of 500mA as USB standard can be flown to the respective channels. And, over current detection circuit, thermal shutdown circuit, under voltage lockout and soft start circuit are built in.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6516F-E2
Status | Active
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

100

ON Resistance [mΩ]

110

Channel Number [ch]

2

Control Input Logic

Active High

Over Current Detect [A]

1.2 to 2.5

Output Turn on Time [ms]

1.5

Thermal Shut Down

Recovery

Flag Output Delay at Over Current [ms]

1

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5x6.2 (t=1.71)

Find Similar

Features:

・Dual N-MOS high side switch
・Continuous current load 0.5A
・Soft start circuit
・Over current detection
・Thermal shutdown
・Open drain error flag output
・Reverse-current protection when switch off
・Flag output delay filter built in
X

Most Viewed