BD2066FJ-LB
2ch High Side Switch ICs for USB Devices and Memory Cards
Not Recommended for New Designs
BD2066FJ-LB
2ch High Side Switch ICs for USB Devices and Memory Cards
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Supply Voltage(Min.)[V]
2.7
Supply Voltage(Max.)[V]
5.5
Current consumption(Typ.)[µA]
130
ON Resistance [mΩ]
80
Channel Number [ch]
2
Control Input Logic
Active High
Over Current Detect [A]
1.5 to 3.0
Output Turn on Time [ms]
0.8
Thermal Shut Down
Recovery
Flag Output Delay at Over Current [ms]
15
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
4.9x6.0 (t=1.65)
Features:
· Long time support a product for Industrial applications.· Low on resistance 80mΩ MOSFET Switch
· 1A Continuous current load
· Active "High" control logic
· Soft start circuit
· Over current detection
· Thermal shutdown
· Under voltage lockout
· Open drain error flag output
· Reverse-current protection when power switch off
· ESD protection