ROHM Product Detail

Not Recommended for New Designs BD2062FJ-LB
2ch High Side Switch ICs for USB Devices and Memory Cards

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD2062FJ-LBE2
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

130

ON Resistance [mΩ]

80

Channel Number [ch]

2

Control Input Logic

Active Low

Over Current Detect [A]

1.5 to 3.0

Output Turn on Time [ms]

0.8

Thermal Shut Down

Recovery

Flag Output Delay at Over Current [ms]

15

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6.0 (t=1.65)

Features:

· Long time support a product for Industrial applications.
· Low on resistance 80mΩ MOSFET Switch
· 1A Continuous current load
· Active "Low" control logic
· Soft start circuit
· Over current detection
· Thermal shutdown
· Under voltage lockout
· Open drain error flag output
· Reverse-current protection when power switch off
· ESD protection
X

Most Viewed