ROHM Product Detail

BD82038FVJ
1.0A Current Limit High Side Switch ICs

BD82038FVJ is a Single Channel High Side Switch IC employing N-channel power MOSFET with low on resistance and low supply current for the power supply line of universal serial bus (USB). This IC has a built-in over current detection circuit, thermal shutdown circuit, under voltage lockout and soft start circuits.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD82038FVJ-GE2
Status | Recommended
Package | TSSOP-B8J
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

110

ON Resistance [mΩ]

72

Channel Number [ch]

1

Control Input Logic

Active High

Over Current Detect [A]

0.60 to 1.20

Output Turn on Time [ms]

0.5

Thermal Shut Down

Recovery

Flag Output Delay at Over Current [ms]

7

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3.0x4.9 (t=1.1)

Find Similar

Features:

  • Over-Current Protection : 1.0A
  • Control Input Logic : Active-High
  • Output Discharge Function
  • Reverse Current Protection when Power Switch Off
  • Thermal Shutdown
  • Open-Drain Fault Flag Output
  • Under-Voltage Lockout
  • OCP Fast Response
  • Soft-Start Circuit
  • ESD Protection
  • UL : File No.E243261
  • IEC 60950-1 CB_scheme: File No.US-23061-UL
X

Most Viewed