ROHM Product Detail

BD82020FVJ
1ch Small Package High Side Switch ICs for USB Devices

BD82020FVJ is a Single Channel High Side Switch IC employing N-channel power MOSFET with low on resistance and low supply current for the power supply line of universal serial bus (USB). This IC has a built-in over current detection circuit, thermal shutdown circuit, under voltage lockout and soft start circuits.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD82020FVJ-E2
Status | Recommended
Package | TSSOP-B8J
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Supply Voltage(Min.)[V]

2.8

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

95

ON Resistance [mΩ]

90

Channel Number [ch]

1

Control Input Logic

Active High

Over Current Detect [A]

1.1 to 2.0

Output Turn on Time [ms]

0.6

Thermal Shut Down

Recovery

Flag Output Delay at Over Current [ms]

12

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3.0x4.9 (t=1.1)

Find Similar

Features:

· Over-Current Protection:1.5A
· Control Input Logic:Active-High
· Output Discharge Function
· Reverse Current Protection when Power Switch Off
· Thermal Shutdown
· Open-Drain Fault Flag Output
· Under-Voltage Lockout
· OCP Fast Response
· Soft-Start Circuit
· ESD Protection
· UL:File No. E243261
· IEC 60950-1 CB_scheme: File No.US-18106-UL
X

Most Viewed