ROHM Product Detail

BD2268G-M
1.3A Current Limit High Side Switch IC

BD2268G-M is a low ON-Resistance N-Channel MOSFET high-side power switch, optimized for Universal Serial Bus (USB) applications. BD2268G-M is equipped with the function of over-current detection, thermal shutdown, under-voltage lockout and soft-start.

A Product Change Notice (PCN) is scheduled for this product.
While there will be no changes to electrical characteristics, certain specifications will be updated.
If you would like evaluation samples, please contact your sales representative or use the "Contact Us" form.

Product Detail

 
Part Number | BD2268G-MGTR
Status | NRND, Status temporary due to planned product change (PCN planned)
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

110

ON Resistance [mΩ]

110

Channel Number [ch]

1

Control Input Logic

Active High

Over Current Detect [A]

1.150 to 1.400

Output Turn on Time [ms]

1.5

Thermal Shut Down

Recovery

Flag Output Delay at Over Current [ms]

15

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Over Current Protection
  • Built-in Low ON-Resistance(Typ 110mΩ)
    N-Channel MOSFET
  • Thermal Shutdown
  • Open-Drain Fault Flag Output
  • Under-Voltage Lockout
  • Output Discharge Function
  • Soft-Start Circuit
  • Control Input Logic
    Active-High: BD2268G-M
    Active-Low: BD2269G-M
X

Most Viewed