ROHM Product Detail

BD22641G-M
0.76A Current Limit High Side Switch ICs

BD22641G-M is a low on-resistance N-channel MOSFET high-side power switch, optimized for Universal Serial Bus (USB) applications. BD22641G-M is equipped with the function of over-current detection, thermal shutdown, under-voltage lockout and soft-start.

Product Detail

 
Part Number | BD22641G-MTR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

110

ON Resistance [mΩ]

120

Channel Number [ch]

1

Control Input Logic

Active High

Over Current Detect [A]

0.57 ot 0.96

Output Turn on Time [ms]

1.5

Thermal Shut Down

Yes

Flag Output Delay at Over Current [ms]

15

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Over Current Threshold: 0.76A
  • Built-in Low ON-Resistance (Typ 120mΩ) N-Channel MOSFET
  • Reverse Current Protection when Power Switch Off
  • Thermal Shutdown
  • Under-Voltage Lockout
  • Open-Drain Error Flag Output
  • Output Discharge Function
  • Soft Start Circuit
  • Control Input Logic : Active-High
X

Most Viewed