ROHM Product Detail

BD2248G
1ch Small Package High Side Switch ICs for USB Devices and Memory Cards

BD2248G is low on-resistance N-channel MOSFET high-side power switches, optimized for Universal Serial Bus (USB) applications. BD2248G is equipped with the function of over-current detection, thermal shutdown, under-voltage lockout and soft-start.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD2248G-GTR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

130

ON Resistance [mΩ]

110

Channel Number [ch]

1

Control Input Logic

Active High

Over Current Detect [A]

0.2 to 0.4

Output Turn on Time [ms]

1.5

Thermal Shut Down

Recovery

Flag Output Delay at Over Current [ms]

15

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

・ Reverse Current Protection when Power Switch Off
・ Output Discharge Function
・ Over-Current Detection
・ Thermal Shutdown
・ Open-Drain Fault Flag Output
・ Under-Voltage Lockout
・ Soft-Start Circuit
・ Control Input Logic Active-High
・ ESD protection
X

Most Viewed