ROHM Product Detail

BD2224G
1ch Small Package High Side Switch ICs for USB Devices and Memory Cards

The High-side switch for memory card slot is an IC High-side switch with a function of over-current protection used in the power supply line of a memory card slot. In the switch part an N channel MOSFET low ON resistance has been 1 circuit integrated. Moreover, a soft start function, an under voltage lockout function and an over temperature protection function are integrated.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD2224G-TR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

110

ON Resistance [mΩ]

150

Channel Number [ch]

1

Control Input Logic

Active High

Over Current Detect [A]

0.55 to 1.0

Output Turn on Time [ms]

1

Thermal Shut Down

Recovery

Flag Output Delay at Over Current [ms]

15

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

  • Single low on-resistance (Typ.=150mΩ) Nch MOSFET
  • Continuous load current
    0.2A (BD2202G), 0.5A (BD2206G), 0.5A (BD6538G)
    0.55A (BD2224G, BD2225G)
    0.75A (BD2226G, BD2227G)
  • Soft start function
  • Over current protection circuit
  • Over temperature protection circuit
  • Under voltage lockout
  • Power supply voltage range
    BD2202G, BD2206G : 2.7V to 3.6V
    BD6538G, BD2224G, BD2225G, BD2226G, BD2227G : 2.7V to 5.5V
  • Operating temperature range
    BD2202G, BD2206G :-25℃ to 85℃
    BD6538G, BD2224G, BD2225G, BD2226G, BD2227G : -40℃ to 85℃
  • SSOP5 Package
X

Most Viewed