ROHM Product Detail

Not Recommended for New Designs BD2220G-LB
1ch Small Package High Side Switch ICs for USB Devices and Memory Cards

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD2220G-LBTR
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

110

ON Resistance [mΩ]

160

Channel Number [ch]

1

Control Input Logic

Active High

Over Current Detect [A]

0.5 to 1.0

Output Turn on Time [ms]

1

Thermal Shut Down

Recovery

Flag Output Delay at Over Current [ms]

15

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Features:

· Long time support a product for Industrial applications.
· Single channel of low ON resistance (Typ=160mΩ) Nch power MOSFET built in
· 500mA Continuous current load
· Over current detection (Output off-latch operation)
· Under voltage lockout (UVLO)
· Thermal shutdown (TSD)
· Soft start function
· Open drain error flag output
· Active "High" control logic
· Reverse-current protection when power switch off
· SSOP5 Package
X

Most Viewed