Last Time Buy BD2065AFJ
1ch High Side Switch ICs for USB Devices and Memory Cards

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD2065AFJ-E2
Status | Last Time Buy
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

90

ON Resistance [mΩ]

80

Channel Number [ch]

1

Control Input Logic

Active High

Over Current Detect [A]

1.1 to 2.3

Output Turn on Time [ms]

1.2

Thermal Shut Down

Recovery

Flag Output Delay at Over Current [ms]

2.5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6.0 (t=1.65)

Features:

・Continuous current load
 Typ=0.5A (BD2041AFJ, BD2051AFJ, BD6518FJ, BD6519FJ)
 Typ=1.0A (BD2061AFJ, BD2065AFJ)
・Soft start circuit
・Over current detection
・Thermal shutdown
・Under voltage lockout
・Open drain error flag output
・Reverse-current protection when power switch off
・Power supply voltage range
 2.7V to 5.5V (BD2041AF, BD2051AFJ, BD2061AFJ, BD2065AFJ)
 3.0V to 5.5V (BD6518FJ, BD6519FJ)
・Operating temperature range -40°C to 85°C

Design Resources

 
List View
Search: ×

Documents

Tools

Packaging & Quality

X

Most Viewed