ROHM Product Detail

Obsolete BH6172GU
System Regulators with High Efficiency DC/DC Converters

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BH6172GU-E2
Status | Obsolete
Package | VCSP85H2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

ch

6

Vin1(Min.)[V]

2.2

Vin1(Max.)[V]

5.5

Serial I/F

I2C + Parallel

Channel(DCDC)[ch]

1

Channel(LDO)[ch]

5

Vout(DCDC)[V]

0.8 to 2.4

Vout(LDO)[V]

1.0 to 3.3

Vout(Step)[Step]

16

Operating Temperature (Min.)[°C]

-35

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.6x2.6 (t=1.0)

Features:

・Small package (2.6mm×2.6mm)
・16 variable steps for all output channels
・Enabled for low output voltage (from 0.8V)
・Selectable discharge resistance
・Wide range input voltage (2.2V to 5.5V)
・LDO ON / OFF control by either enable pins or by I²C registers selectable
・Thermal shutdown / Output current protection
X

Most Viewed