ROHM Product Detail

Obsolete BM81004MUV
12V Input Multi-Channel System Power Supply IC

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BM81004MUV-ZE2
Status | Obsolete
Package | VQFN48V7070A
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

Vin1(Min.)[V]

8.6

Vin1(Max.)[V]

14

SW frequency(Max.)[MHz]

1

Output Source Voltage[V]

to 18

Output Logic Voltage[V]

Variable

Output Logic Voltage2[V]

Variable

Output Gate Voltage[V]

Variable

Start up Sequence Circuit

Yes

VCOM[ch]

1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

7.0x7.0 (t=0.9)

Features:

  • Step-up DC/DC converter (AVDD) (Synchronous rectification, Built-in load switch)
  • Step-down DC/DC converter 1 (VIO) (Non-synchronous rectification)
  • Step-down DC/DC converter 2 (VCORE)
  • Step-down DC/DC converter 3 (HAVDD) (Synchronous rectification)
  • Positive charge pump controller (VGH)
  • Negative charge pump controller (VGL)
  • Gate Pulse Modulation (GPM) function
  • High Voltage LDO (50mA)
  • 10bit DAC-controlled Gamma Amplifier 4ch
  • 8bit DAC-controlled VCOM Amplifier
  • Output voltage control by I²C
  • Built-in EEPROM
  • Switching Frequency 750kHz (AVDD, VIO)
  • Switching Frequency 1MHz (VCORE, HAVDD)
X

Most Viewed