ROHM Product Detail

Not Recommended for New Designs BD9862MUV
Multi-channel System Power Supply ICs for Small to Middle PANEL

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD9862MUV-E2
Package | VQFN024V4040
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Vin1(Min.)[V]

1.8

Vin1(Max.)[V]

5.5

SW frequency(Max.)[MHz]

1.4

Output Source Voltage[V]

to 15

Output Logic Voltage[V]

-

Output Logic Voltage2[V]

-

Output Gate Voltage[V]

Variable

Start up Sequence Circuit

Yes

Auto Data Read

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.0x4.0 (t=1.0)

Features:

  • Input voltage range: 1.8V to 4.5V
    (The input voltage can be 5.5V if a double charge pump is not used)
  • 3ch Buffers.
  • The step-up switching regulator has a built-in output FET (CH1)
  • There is a built-in PWM/PFM automatic switching charge pump circuit with
    a fixed PWM terminal (CH2,3)
  • Switching regulator oscillation frequency: 1.0MHz(typ.)
  • Charge pump oscillation frequency: 500kHz(typ.)
  • There is a built-in circuit to discontinue output (timer latch type) in
    the event of overload
X

Most Viewed