ROHM Product Detail

BD83854GWL
Step-up and inverted Output Power Supply for TFT-LCD Displays

BD83854GWL is a step-up switching regulator and charge pump inverter for small TFT-LCD Displays. It has a wide input voltage range of 2.5V to 4.5V that is suitable for portable applications. In addition, its small package design is ideal for miniaturizing the power supply.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD83854GWL-E2
Status | Recommended
Package | UCSP50L1C
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

ch

2

Vin1(Min.)[V]

2.5

Vin1(Max.)[V]

4.5

SW frequency(Max.)[MHz]

1

Operating Temperature (Min.)[°C]

-35

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.8x1.5 (t=0.57)

Find Similar

Features:

  • Wide input voltage range of 2.5V to 4.5V
  • High frequency operation
  • Output Discharge Independent ON/OFF signal(STBYP, STBYN)
  • Circuit protection
    · Over Current Protection (OCP)
    · Short Current Protection (SCP)
    · Under Voltage Lock Out (UVLO)
    · Thermal Shutdown (TSD)
X

Most Viewed