ROHM Product Detail

BD81842MUV-M
Automotive Panel Power Management IC

The BD81842MUV-M is a power management IC for TFT-LCD panels which are used in car navigation, in-vehicle center panel, and instrument cluster. Incorporates high-power FET with low on resistance for large currents that employ high-power packages, thus driving large current loads while suppressing the generation of heat. A charge pump controller is incorporated as well, thus greatly reducing the number of application components. Also Gate Shading Function is included.

A Product Change Notice (PCN) is scheduled for this product.
While there will be no changes to electrical characteristics, certain specifications will be updated.
If you would like evaluation samples, please contact your sales representative or use the "Contact Us" form.

Product Detail

 
Part Number | BD81842MUV-ME2
Status | NRND, Status temporary due to planned product change (PCN planned)
Package | VQFN24SV4040
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Vin1(Min.)[V]

2

Vin1(Max.)[V]

5.5

SW frequency(Max.)[MHz]

2.1

Output Source Voltage[V]

6 to 18

Circuit Current(Typ.)[mA]

1.2

VCOM[ch]

1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4.0x4.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Boost DC/DC converter: 18 V/2.5 A switch current.
  • Switching frequency: 2.1MHz
  • Operational Amplifier (short current 200mA)
  • Incorporates Positive /
    Negative Charge-pump Controllers.
  • Gate Shading Function
  • Protection circuits:
    Under Voltage Lockout
    Protection Circuit
    Thermal Shutdown Circuit (Latch Mode)
    Over Current Protection Circuit (AVDD)
    Timer Latch Mode Short Circuit Protection
    (AVDDSRC /VGL)
    Over / Under Voltage Protection Circuit for Boost
    DC/DC Output
    No SCP time included (185ms from UVLO-off)
X

Most Viewed