ROHM Product Detail

Obsolete BD8179MUV
Multi-channel System Power Supply ICs for Small to Middle PANEL

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BD8179MUV-E2
Status | Obsolete
Package | VQFN032V5050
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Vin1(Min.)[V]

2.6

Vin1(Max.)[V]

5.5

SW frequency(Max.)[MHz]

1.2

Output Source Voltage[V]

to 19

Output Logic Voltage[V]

-

Output Logic Voltage2[V]

-

Output Gate Voltage[V]

Variable

Start up Sequence Circuit

Yes

VCOM[ch]

1

Buffer for Gamma[ch]

5

Auto Data Read

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x5.0 (t=1.0)

Features:

・Incorporates a step-up DC / DC converter.
・VGON / VGOFF liner regulator.
・5ch Buffer.
・Incorporates a gate shading function
X

Most Viewed