ROHM Product Detail

Not Recommended for New Designs BD8163EFV
Multi-channel System Power Supply ICs for Small to Middle PANEL

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD8163EFV-E2
Package | HTSSOP-B24
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3

Specifications:

Vin1(Min.)[V]

2.1

Vin1(Max.)[V]

6

SW frequency(Max.)[MHz]

1.1

Output Source Voltage[V]

to 18

Output Logic Voltage[V]

2.5

Output Logic Voltage2[V]

-

Output Gate Voltage[V]

Variable

Start up Sequence Circuit

Yes

Auto Data Read

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

7.8x7.6 (t=1.0)

Features:

・Incorporates a step-up DC / DC converter.
・Incorporates a 2.5-V regulator.
・Incorporates positive and negative-side charge pumps.
・Incorporates a gate shading function
X

Most Viewed