BD9596BMWV-M
Power Management IC for Intel® Atom™ E3800 series

BD9596BMWV-M (Jarrell Cove) is a Power Management Integrated Circuit (PMIC) designed specifically for use on Intel® Atom™ E3800 series processors (Bay Trail-I platform) for in-vehicle infotainment (IVI) systems, industrial control systems.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD9596BMWV-ME2
Status | Active
Package | UQFN88MV0100
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Vin1(Min.)[V]

3.5

Vin1(Max.)[V]

5.5

Output Voltage1 (Min.)[V]

0.5

Output Voltage1 (Max.)[V]

1.2

Output Current Capacity 1 [V]

13.541

SW frequency(Max.)[MHz]

1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

95

Package Size [mm]

10x10 (t=1)

Common Standard

AEC-Q100 (Grade3)

Find Similar

Features:

  • Complicated Power up / down sequence and state control are embedded.
  • Fewer external components count / compact size.
  • Controlling power regulation for each state (S4/S5, S3 and S0) results in a low power consumption.
  • Built-in reference clock (RTCCLK): 32.768kHz±5% to reduce boot up time.
  • Power control logic with processor interface and event detection.
  • SVID interface for control and register access.
  • Error mode indicator for debugging.
  • Built-in UVLO, SCP, OVP and TSD protection.
  • AEC-Q100 qualified (Grade3).
X

Most Viewed