ROHM Product Detail

BD4234NUX
Strobe Charge Control IC for DSC/DVCs

BD4234NUX is Strobe Charge Control IC, ideal for Digital still cameras, Mobile Phone. The strobe charge IC is a self-oscillating switching regulator that uses a transformer. It provides highly efficient applications for charging capacitors in sets with various strobes.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD4234NUX-E2
Status | Active
Package | VSON010X3020
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes
MSL | 1

Specifications:

Supply Voltage(Vcc) [V]

2.5 to 5.5

Peak Current [A]

0.5 to 2.0

Full Charge Detection Voltage [V]

1±1.1%

100nsec pluse AC Full Charge Detection Voltage [V]

1.0−1.1% to ±1.6%

Full Terminal Output

Nch Open drain

Power Transistor Saturation Voltage Isw=1A [V]

0.4

IgbtOutN [mA]

30

IgbtOutP [mA]

140

Package Size [mm]

3.0x2.0 (t=0.6)

Find Similar

Features:

  • Built-in lowVth48V DMOS
  • Adjustable transformer primary-side peak current by RADJ pin
  • Charging control switching with the START pin
  • Includes high precision full charge voltage detection circuit and output pin
  • Various built-in protective circuits(TSD, UVLO, SDP)
  • Built-in IGBT driver
X

Most Viewed