ROHM Product Detail

Not Recommended for New Designs BD9866GUL
4CH Internal Power MOSFET System Switching Regulator

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD9866GUL-E2
Package | VCSP50L3
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

ch

4

Operating Frequency [MHz]

0.6 to 1.5

Supply Voltage [V]

4 to 14

Reference Voltage Precision1 [%]

0.6

Reference Voltage Precision2 [%]

0.8

Step Down [ch]

3

Buck-Boost [ch]

1

Built-in FET [ch]

4

Synchronous Rectifier [ch]

4

Package Size [mm]

3.75x3.75 (t=0.55)

Features:

1) Includes Buck converter (CH1, 2 and 4), and Buck-Boost converter (CH3), total 4 channels included.
2) Includes Power MOSFET for all channels.
3) Includes Over Current Protection (OCP) for all channels.
4) Includes Short Circuit Protection (SCP.)
5) Includes Undervoltage Lock Out (UVLO.)
6) Includes Thermal Shut Down (TSD.)
7) Includes Power Good(PG)
8) External synchronous oscillation
9) Each channel can be turn on/off individually.
10) Contains internal compensation for all channels.
11) Operation frequency of 1MHz.
9) Includes cut off output voltage circuit during over current(timer latch type).
10) Includes back-gate control for CH1 with soft start function.
11) Select initial value by VOSEL2,3,4 terminal
12) Includes Load SW which input are CH1 output.
X

Most Viewed