ROHM Product Detail

BD9865MWV
Power Management IC for DSC/DVCs

Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9865MWV-E2
Status | Active
Package | UQFN040V5050
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

ch

4

Operating Frequency [MHz]

0.6 to 1.5

Supply Voltage [V]

4 to 14

Reference Voltage1 [V]

0.8

Reference Voltage Precision1 [%]

1

Reference Voltage Precision2 [%]

0.8

Step Down [ch]

2

Buck-Boost [ch]

1

Inverting/Stepdown [ch]

1

Built-in FET [ch]

4

Synchronous Rectifier [ch]

3

Package Size [mm]

5.0x5.0 (t=1.0)

Find Similar

Features:

  • step-down converter (2ch),Contains cross converter (1ch),
    step-up converter (1ch),
  • Built-in OCP(Over Current Protection) circuit
  • Built-in SCP(Short Circuit Protection) circuit
  • Built-in UVLO(Under Voltage Locked Out) circuit
  • Built-in TSD(Thermal Shutdown) circuit
  • Built-in PG function
  • External synchronization enabled
  • Independent ON/OFF Function Each Channel
  • Package of mounting on high heat radiation side (UQFN040V5050 :0.4mm pitch)
X

Most Viewed