ROHM Product Detail

Obsolete BD9639MWV
Power Management IC for DSC/DVCs

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BD9639MWV-E2
Status | Obsolete
Package | UQFN056V7070
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 3

Specifications:

ch

6

Operating Frequency [MHz]

0.5 to 2.0

Supply Voltage [V]

2.5 to 5.5

Reference Voltage1 [V]

0.4

Reference Voltage Precision1 [%]

±2.5

Step up [ch]

2

Step Down [ch]

2

Buck-Boost [ch]

2

Built-in FET [ch]

6

Synchronous Rectifier [ch]

5

Load Switch [ch]

1

Package Size [mm]

7.0x7.0 (t=1.0)

Features:

  • 6ch DC/DC converter
    CH1Boost FET embedded Start-up ch,Motor
    CH2Buck FET embedded Core
    CH3Buck-Boost FET embedded CMOS
    CH4Buck-Boost FET embedded Digital
    CH5Buck FET embedded CMOS, Memory
    CH6Boost FET embedded LED
  • Low voltage operation 2.5[V]
  • CH1 supply voltage output for internal circuit
  • CH1 PWM/PFM selectable
  • CH3,CH4 Boost-Buck auto switching
  • CH6 integrated Boost output shutdown (CH6 Load switch embedded)
  • Soft-start correspondence to each channel
  • Ground short protection(CH2~CH6)
  • Error amp phase compensation(CH1~CH6)
  • Operating frequency 1.5[MHz] (CH1~CH6)
  • Package of mounting on high heat radiation side (UQFN056V7070)
X

Most Viewed