ROHM Product Detail

BD96803Qxx-C (New)
Configurable PMIC Including 4ch Switching DCDC Regulators and 3ch LDOs

BD96803Qxx-C is an automotive grade configurable PMIC (Power Management Integrated Circuit) with supporting Functional Safety features for application processors, SoCs and FPGAs.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD96803Qxx-CE2
Status | Recommended
Package | UQFN48FV6060
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Functional Safety:

A product that has been developed based on an ISO 26262 design process compliant to the ASIL level described in the datasheet.

Specifications:

ch

5

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

5.5

Output Voltage1 (Min.)[V]

0.5

Output Voltage1 (Max.)[V]

3.3

Output Current Capacity 1 [A]

2

Output Voltage2 (Min.)[V]

0.5

Output Voltage2 (Max.)[V]

3.3

Output Current Capacity 2 [A]

2.5

Output Voltage3 (Min.)[V]

0.3

Output Voltage3 (Max.)[V]

3.3

Output Current Capacity 3 [A]

0.3

Output Voltage4 (Min.)[V]

0.3

Output Voltage4 (Max.)[V]

3.3

Output Current Capacity 4 [A]

0.3

Output Voltage5 (Min.)[V]

0.3

Output Voltage5 (Max.)[V]

3.3

Output Current Capacity 5 [A]

0.3

SW frequency(Max.)[MHz]

4

Serial I/F

I2C

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

6.0x6.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • ISO 26262 Process Compliant to Support ASIL-D.
  • Ultra-high Buck Switching Frequency Up to 4 MHz
  • Built-in MOSFETs for BUCK1, BUCK2, BUCK3, and BUCK4
  • Multipurpose LDO for LDO5, LDO6
  • Load Switch or LDO Selectable for LDO7 Output
  • Programmable Power Sequencer by OTP (One-time Programmable Memory), EEPROM, or I²C.
  • High Precision Built-in Supervision.
    OVD (Over Voltage Detection), UVD (Under Voltage Detection) , TW (Thermal Warning).
  • Built-in Protection.
    OVP (Over Voltage Protection), UVP (Under Voltage Protection), TSD (Thermal Shutdown)
  • Built-in UVLO (Under Voltage Lockout) for VIN, PVIN1 to PVIN7, and VREG15IN.
  • Built-in Digital Self-test for OTP, Power Sequence, and Detection.
  • Built-in Analog Self-test for Detection.
  • Built-in Self-test for Critical Signal Pins (PRSTB, INTB_ADDPRSTB1, EN).
  • Built-in Mutual Monitoring of VREF and OSC.
  • Q&A Watchdog Timer.
  • I²C Support Fast Mode (Max 400kHz) and Fast Mode Plus (Max 1MHz) with CRC.
X

Most Viewed