ROHM Product Detail

BD96802Qxx-C (Under Development)
Configurable PMIC Including 2ch Switching DCDC Regulators

BD96802Qxx-C is an automotive grade configurable PMIC (Power Management Integrated Circuit) with supporting Functional Safety features for application processors, SoCs and FPGAs. It has a scalable approach of output currents and rails by using internal MOSFET delivering up to 10A output or using external Driver MOS with 40A output.

Product Detail

 
Part Number | BD96802Qxx-CE2
Package | UQFN40FV5050
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

A product that has been developed based on an ISO 26262 design process compliant to the ASIL level described in the datasheet.

Specifications:

ch

2

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

5.5

Output Voltage1 (Min.)[V]

0.5

Output Voltage1 (Max.)[V]

3.3

Output Current Capacity 1 [A]

5

Output Voltage2 (Min.)[V]

0.5

Output Voltage2 (Max.)[V]

3.3

Output Current Capacity 2 [A]

5

SW frequency(Max.)[MHz]

2.25

Circuit Current(Typ.)[mA]

5.2

Shutdown Current (Typ.)[uA]

0

Serial I/F

I2C

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

5.0x5.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified. (Grade 1)
  • ISO 26262 Process Compliant to Support ASIL-D.
  • Buck Switching Frequency 2.25MHz
  • Built-in MOSFETs or External Driver MOS
    (BD96340MFF-C) Selectable for BUCK1 and BUCK2.
  • Dual Phase Operation for BUCK1 and BUCK2
  • Remote Sensing for Accurate Voltage at the Point of Load.
  • Programmable Power Sequencer by OTP (One-time Programmable Memory), EEPROM, or I²C.
  • High Precision Built-in Supervision.
    OVD (Over Voltage Detection), UVD (Under Voltage Detection) , TW (Thermal Warning).
  • Built-in Protection.
    OVP (Over Voltage Protection), UVP (Under Voltage Protection), TSD (Thermal Shutdown)
  • Built-in UVLO (Under Voltage Lockout) for VIN, PVIN, and VREG15IN.
  • Built-in Digital Self-test for OTP, Power Sequence, and Detection.
  • Built-in Analog Self-test for Detection.
  • Built-in Self-test for Critical Signal Pins (PRSTB, INTB, EN).
  • Built-in Mutual Monitoring of VREF and OSC.
  • Q&A Watchdog Timer.
  • I²C Support Fast Mode (Max 400kHz) and Fast Mode Plus (Max 1MHz) with CRC.
X

Most Viewed