ROHM Product Detail

BD96250Q11-C (Under Development)
Secondary Dual-channel (M+N≤4 phase) Configurable Multiphase Buck Controller

ROHM's BD96250Q11-C is an automotive multiphase buck controller IC that supports two independent control loops and up to four phases in total (M+N≤4). It supports an output voltage range of 0.2V to 1.475V and a switching frequency range of 0.2MHz to 2.0MHz. The device features automatic phase shedding/adding according to load conditions, DrMOS current sensing, and various protection functions. It is AEC-Q100 qualified and is suitable for automotive systems such as in-vehicle infotainment (IVI), instrument clusters, and advanced driver assistance systems (ADAS).

Buy Sample
Buy Sample

Product Detail

 
Part Number | BD96250Q11-CE2
Package | VQFN40FCV060
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Functional Safety:

A product that has been developed based on an ISO 26262 design process compliant to the ASIL level described in the datasheet.

Specifications:

ch

2

Vin1(Min.)[V]

4.5

Vin1(Max.)[V]

5.5

Output Voltage1 (Min.)[V]

0.2

Output Voltage1 (Max.)[V]

1.475

SW frequency(Max.)[MHz]

2

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

6.0x6.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Multi-Phase Support Up to Two Individually
    Controllable Loops (Loop-A and Loop-B) and
    PGOOD terminals for each loop
  • Phase Configuration Supporting M+N ≤ 4
  • Current Sense Function from DrMOS
    (maximum 127A per 1phase)
  • Maximum 25V DrMOS Input Voltage(VINSEN)
  • Internal Phase Compensation supported
  • Automatic Phase Shedding/Adding
  • MTP implemented for Programmable Registers
  • Adjustable Switching Frequency
  • Protection Function(OCP, TSD, OVP, UVP)
  • Interrupt terminal(NIRQ), PWM-VID Interface
  • AEC-Q100(Grade1) Qualified
X

Most Viewed