Single-Output LDO Regulators
Linear regulators, also known as 3-pin or three-terminal regulators, are effective, convenient and relatively low-cost IC devices widely adopted in a variety of power management applications. Used to maintain steady voltage, typical features include low power consumption, high current capability and high voltage resistance, making them ideal for mobile phones, automotive systems, consumer electronics and industrial equipment. ROHM focuses on developing products that incorporate its unique power supply technology and has a lineup of products that excel in each characteristic within the industry.
Nano Cap™ ultra-stable control technology
Nano Cap™ eliminates the problem of unstable operation related to capacitors in analog circuits.
Nano Energy™ ultra-low current consumption technology
Nano Energy™ provides efficient power supply functions by minimizing loss.
Quicur™ high-speed load response technology
QuiCur™ allows to achieve ideal load transient response characteristics without causing instability in feedback circuits.
Featured LDO Regulators Finder
| Series | Iout(Max.) | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 50mA / 100mA | 150mA / 200mA / 300mA | 500mA / 700mA | 1A / 1.5A / 2A | ||||||||
|
Withstand Voltage (Max.)
|
50V | ||||||||||
| 45V | |||||||||||
| 36V | |||||||||||
| 35V | |||||||||||
| 30V | |||||||||||
| 20V |
|
||||||||||
| 18V | |||||||||||
| 15V | |||||||||||
| 10V | |||||||||||
| 7V |
|
||||||||||
| 6.5V | |||||||||||
| 6V | |||||||||||
| 5.5V | |||||||||||
Technical Information Site