ROHM Parametric

Single-Output LDO Regulators

Linear regulators, also known as 3-pin or three-terminal regulators, are effective, convenient and relatively low-cost IC devices widely adopted in a variety of power management applications. Used to maintain steady voltage, typical features include low power consumption, high current capability and high voltage resistance, making them ideal for mobile phones, automotive systems, consumer electronics and industrial equipment. ROHM focuses on developing products that incorporate its unique power supply technology and has a lineup of products that excel in each characteristic within the industry.

Nano Cap™ ultra-stable control technology

Nano Cap™ eliminates the problem of unstable operation related to capacitors in analog circuits.

Product lineup build-in Nano Cap™

What is Nano Cap™ technology?

Nano Energy™ ultra-low current consumption technology

Nano Energy™ provides efficient power supply functions by minimizing loss.

Product lineup build-in Nano Energy™
(Under Development)

What is Nano Energy™ technology?

Quicur™ high-speed load response technology

QuiCur™ allows to achieve ideal load transient response characteristics without causing instability in feedback circuits.

Product lineup build-in Quicur™

PDF What is Quicur™ technology?

Featured LDO Regulators Finder

 
AEC-Q100 Qualified Products* *"AEC-Q100 Qualified Products" are products that can be adopted not only for in-vehicle equipment but also for a wide range of applications that require high reliability.
Series Iout(Max.)
50mA / 100mA 150mA / 200mA / 300mA 500mA / 700mA 1A / 1.5A / 2A
Withstand Voltage (Max.)
50V
45V
36V
35V
30V
20V
18V
15V
10V
7V
6.5V
6V
5.5V

Quick Search

 

Parametric Search

 
X X

      Loading
      Loading
      Loading