ROHM Product Detail

BU33SA4WGWL
200mA 3.3V, Fixed Output, High PSRR, High-Accuracy CMOS LDO Regulator

BUxxSA4 series are high-performance CMOS LDO regulators with output current ability of up to 200-mA. These devices have excellent noise and load response characteristics despite of its low circuit current consumption of 40µA. They are most appropriate for various applications such as power supplies for logic IC, RF, and camera modules.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU33SA4WGWL-E2
Status | Active
Package | UCSP50L1
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6.5

Vin(Min.)[V]

1.7

Vin(Max.)[V]

5.5

Iout(Max.)[A]

0.2

Vout Type

Fixed

Vout Accuracy

±0.6% (Ta=25℃)

Circuit Current[mA]

0.04

Dropout Voltage (Typ.)[V]

0.08(Io=0.1A)

Ripple Rejection [dB]

70

Load Regulation[mV]

2(Io=1mA to 100mA)

Output Capacitor[µF]

0.47

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Package

UCSP50L1

Reference Code

-

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

・ High Output Voltage Accuracy: ±0.6%
(±15mV on VOUT<2.5V)
・ High Ripple Rejection: 70 dB (Typ, 1 kHz,)
・ Compatible with small ceramic capacitor
(Cin=Cout=0.47 μF)
・ Low Current Consumption: 40 μA
・ Output Voltage ON/OFF control
・ Built-in Over Current Protection Circuit (OCP)
・ Built-in Thermal Shutdown Circuit (TSD)
・ Adopting ultra-small WLCSP UCSP50L1
X

Most Viewed