ROHM Product Detail

BU30SA5WGWZ
500mA 3V, Fixed Output, High PSRR, High-Accuracy CMOS LDO Regulator

BUxxSA5WGWZ series are high-performance CMOS LDO regulators with output current ability of up to 500-mA. These devices have excellent noise and load response characteristics despite of its low circuit current consumption of 33µA. They are most appropriate for various applications such as power supplies for logic IC, RF, and camera modules.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU30SA5WGWZ-E2
Status | Active
Package | UCSP30L1
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

5.5

Vin(Min.)[V]

1.8

Vin(Max.)[V]

5

Iout(Max.)[A]

0.5

Vout Type

Fixed

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.033

Dropout Voltage (Typ.)[V]

0.08(Io=0.1A)

Ripple Rejection [dB]

70

Load Regulation[mV]

6 (Io=0.01mA to 300mA)

Output Capacitor[µF]

0.47

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Package

UCSP30L1

Reference Code

-

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Find Similar

Features:

  • High Output Voltage Accuracy: ±1.0%
  • High Ripple Rejection: 70dB (Typ. 1kHz)
  • Compatible with small ceramic capacitor (Cin = Cout = 0.47µF)
  • Low Current Consumption: 33µA
  • Output Voltage ON/OFF control
  • Built-in Over Current Protection Circuit (OCP)
  • Built-in Thermal Shutdown Circuit (TSD)
  • Adopting ultra-small WLCSP UCSP30L1
X

Most Viewed