ROHM Product Detail

Not Recommended for New Designs BU27TA2WNVX
200mA 2.7V, Fixed Output, High PSRR, High-Accuracy CMOS LDO Regulator

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU27TA2WNVX-TR
Package | SSON004X1216
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
MSL | 1

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6.5

Vin(Min.)[V]

2.5

Vin(Max.)[V]

5.5

Iout(Max.)[A]

0.2

Vout Type

Fixed

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.04

Dropout Voltage (Typ.)[V]

0.36(Io=0.2A)

Ripple Rejection [dB]

65

Load Regulation[mV]

10(Io=0.01mA to 100mA)

Output Capacitor[µF]

0.5

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

Yes

Soft Start

No

Package

SSON004X1216

Reference Code

SSON004X1216-4

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・High accuracy output voltage : ±1%
・High ripple rejection ratio
・Built-in output discharge during standby operation function
X

Most Viewed