ROHM Product Detail

BU18SD2MG-M
200mA 1.8V, Fixed Output, High PSRR, High-Accuracy CMOS LDO Regulator for Automotive

BUxxSD2-M series are high-performance CMOS LDO regulators with output current ability of up to 200mA. These devices have excellent noise and load response characteristics despite of its low circuit current consumption of 33µA. They are most appropriate for various applications such as power supplies for logic IC, RF, and camera modules.

Product Detail

 
Part Number | BU18SD2MG-MTR
Status | Active
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6.5

Vin(Min.)[V]

1.7

Vin(Max.)[V]

6

Iout(Max.)[A]

0.2

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.033

Dropout Voltage (Typ.)[V]

0.15(Io=0.1A)

Ripple Rejection [dB]

68

Load Regulation[mV]

0.5(Io=1 to 100mA)

Output Capacitor[µF]

0.47

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Package

SSOP5

Reference Code

SOT23-5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • High Output Voltage Accuracy:±2.0%
    (In all recommended conditions)
  • High Ripple Rejection:68dB(Typ.,1kHz)
  • Compatible with small ceramic capacitor(Cin=Cout=0.47µF)
  • Low Current Consumption:33µA
  • Output Voltage ON/OFF control
  • Built-in Over Current Protection Circuit(OCP)
  • Built-in Thermal Shutdown Circuit(TSD)
  • Package SSOP5 is similar to SOT23-5(JEDEC)
X

Most Viewed