ROHM Product Detail

BU10JA2MNVX-C
200mA 1V, Ultra-Small Package, High PSRR, High-Accuracy CMOS LDO Regulator for Automotive

BU10JA2MNVX-C is high-performance FULL CMOS regulator with 200mA 1V output, which is mounted on versatile package SSON004R1010 (1.00mm x 1.00 mm x 0.60mm). It has excellent noise characteristics and load responsiveness characteristics despite its low circuit current consumption of 35μA. It is most appropriate for various applications such as power supplies for radar and camera of the automotive.

Product Detail

 
Part Number | BU10JA2MNVX-CTL
Status | Active
Package | SSON004R1010
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6.5

Vin(Min.)[V]

1.7

Vin(Max.)[V]

6

Iout(Max.)[A]

0.2

Vout Type

Fixed

Vout Accuracy

±36mV

Circuit Current[mA]

0.035

Dropout Voltage (Typ.)[V]

0.8(Io=0.2A)

Ripple Rejection [dB]

70

Load Regulation[mV]

10(Io=0.01 to 100mA)

Output Capacitor[µF]

0.22

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

Yes

Soft Start

No

Package

SSON004R1010

Reference Code

SSON004R1010-4

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • High accuracy detection
  • low current consumption
  • Compatible with small ceramic capacitor(Cin=Co=0.47uF)
  • With built-in output discharge circuit
  • High ripple rejection
  • ON/OFF control of output voltage
  • With built-in over current protection circuit and thermal shutdown circuit
  • Low dropout voltage
  • AEC-Q100 Qualified
X

Most Viewed