ROHM Product Detail

Not Recommended for New Designs BH30M0AWHFV
300mA 3V, Fixed Output, High-Accuracy CMOS LDO Regulator

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BH30M0AWHFV-TR
Package | HVSOF6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6.5

Vin(Min.)[V]

2.5

Vin(Max.)[V]

5.5

Iout(Max.)[A]

0.3

Vout Type

Fixed

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.065

Dropout Voltage (Typ.)[V]

0.06(Io=0.1A)

Ripple Rejection [dB]

60

Load Regulation[mV]

6(Io=1mA to 100mA)

Output Capacitor[µF]

1

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Package

HVSOF6

Reference Code

HVSOF-6

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・ High Output Voltage Accuracy: ±1 %
(±25mV on VOUT<2.5V products)
・ Dropout voltage: 60mV (IOUT=100mA)
・ Compatible with small ceramic capacitor
・ Output Voltage ON/OFF Control
・ Built-in Over Current Protection Circuit (OCP)
・ Built-in Thermal Shutdown Circuit (TSD)
・ Ultra-small power package:HVSOF6
X

Most Viewed