ROHM Product Detail

Not Recommended for New Designs BH15PB1WHFV
150mA 1.5V, Fixed Output CMOS LDO Regulator

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BH15PB1WHFV-TR
Package | HVSOF5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6.5

Vin(Min.)[V]

1.7

Vin(Max.)[V]

5.5

Iout(Max.)[A]

0.15

Vout Accuracy

±25mV(High speed), -3.3% to +4.3%(Low Icc)

Circuit Current[mA]

0.02

Ripple Rejection [dB]

60

Load Regulation[mV]

10(Io=10 to 100mA)

Output Capacitor[µF]

0.47

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Discharge Function

Yes

Soft Start

No

Package

HVSOF5

Reference Code

HVSOF-5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・Automatic switching between low-consumption and high-speed modes
・Built-in rush current prevention circuit
・Low voltage 1.7V operation
X

Most Viewed