ROHM Product Detail

BDL00A5EFJ-C
Automotive 500mA, Adjustable Output LDO Regulator

The BDL00A5EFJ-C is a linear regulator designed as a low current consumption product for power supplies in various automotive applications. This product is designed for up to 20V as an absolute maximum voltage and to operate until 500mA for the output current with low current consumption 30µA (Typ). The reference voltage accuracy (ADJ pin voltage accuracy) is a very high accuracy (The tolerance of feedback resistor is not included.), ±2 %. The output voltage can be adjusted between 1V and 17V by an external resistive divider connected to the ADJ pin. The output shutdown function is integrated in the devices. A logical “HIGH” at the EN Pin turns on the device, and in the other side, the device is controlled to disable by a logical “LOW” input to the EN Pin. The device features the integrated Over Current Protection to protect the device from a damage caused by a shortcircuiting or an overload. This product also integrates Thermal Shutdown Protection to avoid the damage by overheating. Furthermore, low ESR ceramic capacitors are sufficiently applicable for the phase compensation.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BDL00A5EFJ-CE2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

20

Vin(Min.)[V]

2.9

Vin(Max.)[V]

18

Iout(Max.)[A]

0.5

Vout Type

Adjustable

Vout Accuracy

±2.0%

Circuit Current[mA]

0.03

Dropout Voltage (Typ.)[V]

0.28(Io=0.5A)

Ripple Rejection [dB]

65

Load Regulation[mV]

15(5V, Io=0.1mA to 500mA)

Output Capacitor[µF]

1

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

Yes

Soft Start

No

Package

HTSOP-J8

Reference Code

HSOIC-8

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Functional Safety Supportive Automotive Products
  • Output Shutdown Function (EN Function)
  • Over Current Protection (OCP)
  • Thermal Shutdown Protection (TSD)
X

Most Viewed