BDJ5FD0WFP2
2A 15V, Fixed Output, High-Accuracy LDO Regulator
BDJ5FD0WFP2
2A 15V, Fixed Output, High-Accuracy LDO Regulator
The BDxxFD0 series are low-saturation regulators. The series’ output voltages are Variable, and fixed type. These series have a built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits and a thermal shutdown circuit that protects the IC from thermal damage due to overloading.
Product Detail
Specifications:
ch
1
Withstand Voltage (Max.)[V]
35
Vin(Min.)[V]
16
Vin(Max.)[V]
32
Iout(Max.)[A]
2
Vout Type
Fixed
Vout Accuracy
±1.0% (Ta=25℃)
Circuit Current[mA]
0.5
Dropout Voltage (Typ.)[V]
0.40(Io=1A)
Ripple Rejection [dB]
50
Load Regulation[mV]
Vo x 0.007(Io=5mA to 1A )
Output Capacitor[µF]
2.2
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
No
Package
TO263-5
Reference Code
TO263-5
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Features:
- Output current capability: 2A
- Output voltage: Variable, Fixed (1.5V/1.8V/2.5V/3.0V/3.3V/5.0V/8.0V/9.0V/12V/15V/16V)
- ±1% (±1.5%:BD15/18/25FD0W) High output voltage accuracy (Ta=25°C)
- Low saturation with PDMOS output
- Built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits
- Built-in thermal Shutdown circuit for protecting the IC from thermal damage due to overloading
- Low ESR Capacitor
- HRP5/TO263-5 package