ROHM Product Detail

BD933N5WEFJ-C (New)
Nano Cap™, QuiCur™, 500mA 3.3V, Fixed Output LDO Regulator for Automotive

BD933N5WEFJ-C is linear regulators using the Nano Cap™ topology designed as low current consumption products for power supplies in various automotive applications requiring a direct connection to the battery. This product is designed for up to 45V as an absolute maximum voltage and to operate until 500mA for theoutput current with low current consumption 25μA (Typ). This can regulate the output with a very high accuracy ±2.0%.

What is Nano Cap™?
Nano Cap™ is a combination of technologies which allow stable operation even if output capacitance is connected with the range of nF unit.

What is QuiCur™?
QuiCur™ is a combination of technologies that provides high-speed load response.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD933N5WEFJ-CE2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

45

Vin(Min.)[V]

4.87

Vin(Max.)[V]

42

Iout(Max.)[A]

0.5

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.025

Dropout Voltage (Typ.)[V]

0.4(Io=0.3A)

Ripple Rejection [dB]

60

Load Regulation[mV]

0.1%(Io=0mA to 500mA)

Output Capacitor[µF]

0.23

Technology

Nano Cap™

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

Yes

Discharge Function

Yes

Soft Start

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Nano Cap™ Topology (Nano Cap™ is a combination of technologies which allow stable operation even if output capacitance is connected with the range of nF unit.)
  • QuiCur™ Topology (QuiCur™ is a combination of technologies that provides high-speed load response.)
  • AEC-Q100 Qualified (Grade 1)
  • Functional Safety Supportive Automotive Products
  • Automotive Grade
  • Over Current Protection (OCP)
  • Thermal Shutdown Protection (TSD)
  • Under Voltage Lock Out (UVLO)
X

Most Viewed