ROHM Product Detail

BD933N1EFJ-C
Nano Cap™, QuiCur™, 150mA 3.3V, Fixed Output LDO Regulator for Automotive

The BD933N1EFJ-C is linear regulator using the Nano Cap™ topology designed as low current consumption products for power supplies in various automotive applications requiring a direct connection to the battery. This product is designed for up to 45V as an absolute maximum voltage and to operate until 150mA for the output current with low current consumption 28μA(Typ). This can regulate the output with a very high accuracy ±2.0%.

What is Nano Cap™?
Nano Cap™ is a combination of technologies which allow stable operation even if output capacitance is connected with the range of nF unit.

What is QuiCur™?
QuiCur™ is a combination of technologies that provides high-speed load response.

Product Detail

 
Part Number | BD933N1EFJ-CE2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

45

Vin(Min.)[V]

4.5

Vin(Max.)[V]

42

Iout(Max.)[A]

0.15

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.028

Dropout Voltage (Typ.)[V]

0.50(Io=0.1A)

Ripple Rejection [dB]

70

Load Regulation[mV]

3(Io=0 to 150mA)

Output Capacitor[µF]

0.05

Technology

Nano Cap™

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

Yes

Discharge Function

Yes

Soft Start

No

Package

HTSOP-J8

Reference Code

HSOIC-8

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Nano Cap™ Topology
  • QuiCur™ Topology
  • AEC-Q100(Grade 1)
  • Automotive grade
  • Over Current Protection(OCP)
  • Thermal Shutdown Protection(TSD)
  • Under Voltage Lock Out(UVLO)

Videos & Catalogs

 
Loading...
X

Most Viewed