ROHM Product Detail

BD933M5WEFJ-C
QuiCur™, Automotive 500mA 3.3V, Fixed Output LDO Regulators With Enable Input

The BD9xxM5-C series are linear regulators using the QuiCur™ topology designed as low current consumption products for power supplies in various automotive applications requiring a direct connection to the battery. These products are designed for up to 45V as an absolute maximum voltage and to operate until 500mA for the output current with low current consumption 9.5µA (Typ). These can regulate the output with a very high accuracy ±2.0%.

What is QuiCur™?
QuiCur™ is a combination of technologies that provides high-speed load response.

Product Detail

 
Part Number | BD933M5WEFJ-CE2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

45

Vin(Min.)[V]

4.5

Vin(Max.)[V]

42

Iout(Max.)[A]

0.5

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.009

Dropout Voltage (Typ.)[V]

0.41(Io=0.3A)

Ripple Rejection [dB]

70

Load Regulation[mV]

0.1%(Io=0.1 to 500mA)

Output Capacitor[µF]

1

Technology

QuiCur™

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

Yes

Discharge Function

Yes

Soft Start

No

Package

HTSOP-J8

Reference Code

HSOIC-8

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • QuiCur™ Topology
  • AEC-Q100 Qualified(Grade 1)
  • Functional Safety Supportive Automotive Products
  • Automotive Grade
  • Over Current Protection (OCP)
  • Thermal Shutdown Protection (TSD)
  • Under Voltage Lock Out (UVLO)

Supporting Information

 

Overview

The BD9xxM5-C incorporates original QuiCur™ high-speed load response technology that delivers excellent response characteristics to load current fluctuations. For example, the LDO can maintain output to within 100mV of set voltage even as the load changes between 0 and 500mA in 1μs (Rise time/Fall time). Furthermore, low 9.5µA (typ.) current consumption contributes to lower power consumption in automotive applications.

Response Performance Comparison:
New BD9xxM5-C vs Standard Products
Performance Comparison: Automotive Primary Power Supply LDO Regulators

Application Examples

Suitable for a wide range of automotive applications such as ECUs that operate on vehicle primary power supply systems.
• Powertrain: Fuel Injection (FI), Tire Pressure Monitoring System (TPMS)
• Body systems: Body Control Modules
• Infotainment: Instrument Clusters, Head-Up Displays (HUDs)

Videos & Catalogs

 
Loading...
X

Most Viewed