ROHM Product Detail

BD933M5HFP-C
QuiCur™, Automotive 500mA 3.3V, Fixed Output LDO Regulators

The BD9xxM5-C series are linear regulators using the QuiCur™ topology designed as low current consumption products for power supplies in various automotive applications requiring a direct connection to the battery. These products are designed for up to 45V as an absolute maximum voltage and to operate until 500mA for the output current with low current consumption 9.5µA (Typ). These can regulate the output with a very high accuracy ±2.0%.

What is QuiCur™?
QuiCur™ is a combination of technologies that provides high-speed load response.

Product Detail

 
Part Number | BD933M5HFP-CTR
Status | Recommended
Package | HRP5
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
Product Longevity Program | 10 Years

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

45

Vin(Min.)[V]

4.6

Vin(Max.)[V]

42

Iout(Max.)[A]

0.5

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.009

Dropout Voltage (Typ.)[V]

0.44(Io=0.3A)

Ripple Rejection [dB]

70

Load Regulation[mV]

0.1%(Io=0.1 to 500mA)

Output Capacitor[µF]

1

Technology

QuiCur™

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

Yes

Discharge Function

Yes

Soft Start

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • QuiCur™ Topology
  • AEC-Q100 Qualified(Grade 1)
  • Functional Safety Supportive Automotive Products
  • Automotive Grade
  • Over Current Protection (OCP)
  • Thermal Shutdown Protection (TSD)
  • Under Voltage Lock Out (UVLO)

Videos & Catalogs

 
Loading...
X

Most Viewed