ROHM Product Detail

BD90GA5VEFJ-M
500mA 9V, Fixed Output, High-Accuracy LDO Regulator for Automotive

BDxxGA5VEFJ-M is a LDO regulator with output current 0.5A. The output accuracy is ±1% of output voltage. With external resistance, it is available to set the output voltage at random (from 1.5V to 13.0V). There is a great variety of family products with pre-configured output voltages. It has package type: HTSOP-J8. Overcurrent protection (for protecting the IC destruction by output short circuit), circuit current ON/OFF switch (for setting the circuit 0µA at shutdown mode), and thermal shutdown circuit (for protecting IC from heat destruction by over load condition)are all built in. It is usable for ceramic capacitor and enables to improve smaller set and long-life.

This IC uses different production line against series model BD90GA5VEFJ-M for the purpose of improving production efficiency. We recommend using this IC for your new development. Electric characteristics noted in Datasheet does not differ between Production Line. In addition, the data of BD90GA5VEFJ-M is disclosed for documents and design models unless otherwise specified.

Product Detail

 
Part Number | BD90GA5VEFJ-ME2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

15

Vin(Min.)[V]

4.5

Vin(Max.)[V]

14

Iout(Max.)[A]

0.5

Vout Type

Fixed

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.6

Dropout Voltage (Typ.)[V]

0.6(Io=0.5A)

Ripple Rejection [dB]

60

Load Regulation[mV]

25(Io=0 to 500mA)

Output Capacitor[µF]

1

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

Yes

Package

HTSOP-J8

Reference Code

HSOIC-8

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • High accuracy reference voltage circuit
  • Built-in Over Current Protection circuit (OCP)
  • Built-in Thermal Shut Down circuit (TSD)
  • With shut down switch
  • AEC-Q100 Qualified
X

Most Viewed