ROHM Product Detail

BD90GA3WEFJ
300mA 9V, Fixed Output, High-Accuracy LDO Regulator

BDxxGA3WEFJ is a LDO regulator with output current 0.3A. The output accuracy is ±1% of output voltage. With external resistance, it is available to set the output voltage at random (from 1.5V to 13.0V) and also provides output voltage fixed type without external resistance. It is used for the wide applications of digital appliances. It has package type: HTSOP-J8.
Over current protection (for protecting the IC destruction by output short circuit), circuit current ON/OFF switch (for setting the circuit 0µA at shutdown mode), and thermal shutdown circuit (for protecting IC from heat destruction by over load condition) are all built in. It is usable for ceramic capacitor and enables to improve smaller set and long-life.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD90GA3WEFJ-E2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1
Product Longevity Program | 10 Years

Specifications:

ch

1

Withstand Voltage (Max.)[V]

15

Vin(Min.)[V]

4.5

Vin(Max.)[V]

14

Iout(Max.)[A]

0.3

Vout Type

Fixed

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.6

Dropout Voltage (Typ.)[V]

0.6(Io=0.3A)

Ripple Rejection [dB]

60

Load Regulation[mV]

25(Io=0 to 300mA)

Output Capacitor[µF]

1

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

Yes

Package

HTSOP-J8

Reference Code

HSOIC-8

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

・ High accuracy reference voltage circuit
・ Built-in Over Current Protection circuit (OCP)
・ Built-in Thermal Shut Down circuit (TSD)
・ With shut down switch
X

Most Viewed