BD90GA3MEFJ-M
300mA 9V, Fixed Output, High-Accuracy LDO Regulator for Automotive

BDxxGA3MEFJ-M is a LDO regulator with output current 0.3A. The output accuracy is ±1% of output voltage. With external resistance, it is available to set the output voltage at random (from 1.5V to 13.0V).It has package type: HTSOP-J8. Overcurrent protection (for protecting the IC destruction by output short circuit), circuit current ON/OFF switch (for setting the circuit 0µA at shutdown mode), and thermal shutdown circuit (for protecting IC from heat destruction by over load condition)are all built in. It is usable for ceramic capacitor and enables to improve smaller set and long-life.

We recommend BD90GA3VEFJ-M for your new development. It uses different production lines for the purpose of improving production efficiency. Electric characteristics noted in Datasheet does not differ between Production Line.

Product Detail

 
Part Number | BD90GA3MEFJ-ME2
Status | Active
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

15

Vin(Min.)[V]

4.5

Vin(Max.)[V]

14

Iout(Max.)[A]

0.3

Vout Type

Fixed

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.6

Dropout Voltage (Typ.)[V]

0.6(Io=0.3A)

Ripple Rejection [dB]

60

Load Regulation[mV]

25(Io=0 to 300mA)

Output Capacitor[µF]

1

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • High accuracy reference voltage circuit
  • Built-in Over Current Protection circuit (OCP)
  • Built-in Thermal Shut Down circuit (TSD)
  • With shut down switch
  • AEC-Q100 Qualified
X

Most Viewed