BD80C0AFP-C
35V Voltage Resistance 1A, High-Accuracy LDO Regulator for Automotive
BD80C0AFP-C
35V Voltage Resistance 1A, High-Accuracy LDO Regulator for Automotive
The BD80C0AFP-C is low-saturation regulator. This regulator has a built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits and a thermal Shutdown circuit that protects the IC from thermal damage due to overloading. A Product Change Notice (PCN) is scheduled for this product.
While there will be no changes to electrical characteristics, certain specifications will be updated.
If you would like evaluation samples, please contact your sales representative or use the "Contact Us" form.
Product Detail
Functional Safety:

Specifications:
ch
1
Withstand Voltage (Max.)[V]
35
Vin(Min.)[V]
9
Vin(Max.)[V]
26.5
Iout(Max.)[A]
1
Vout Type
Fixed
Vout Accuracy
±1.0% (Ta=25℃)
Circuit Current[mA]
0.5
Dropout Voltage (Typ.)[V]
0.3(Io=500mA)
Ripple Rejection [dB]
50
Load Regulation[mV]
0.08(Io=5mA to 1A)
Output Capacitor[µF]
1
Shutdown Function
No
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
No
Package
TO252-3
Reference Code
DPAK-3
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Common Standard
AEC-Q100 (Automotive Grade)
Features:
・Maximum output current: 1A・Output voltage accuracy: ±1%
・Ultra-low saturation with PDMOS output