ROHM Product Detail

BD800M7WFP2-C
700mA, Adjustable Output LDO Regulators for Automotive

The BD800M7WFP2-C is a linear regulator designed as a low current consumption product for power supplies in various automotive applications. This product is designed for up to 45V as an absolute maximum voltage and to operate until 700mA for the output current with low current consumption 17μA (Typ). This can regulate the output with a very high accuracy (The tolerance of feedback resistor is not included.), ±2.5%. The output voltage can be adjusted between 1.2V and 16V by an external resistive divider connected to the adjustment pin. This regulator is therefore an ideal for any applications requiring a direct connection to the battery and a low current consumption.

Product Detail

 
Part Number | BD800M7WFP2-CE2
Status | Recommended
Package | TO263-5
Packing Type | Taping
Unit Quantity | 500
Minimum Package Quantity | 500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

45

Vin(Min.)[V]

3

Vin(Max.)[V]

42

Iout(Max.)[A]

0.7

Vout Type

Adjustable

Vout Accuracy

±2.6%

Circuit Current[mA]

0.017

Dropout Voltage (Typ.)[V]

0.60(Io=700mA)

Ripple Rejection [dB]

70

Load Regulation[mV]

0.02%(Io=0.5mA to 400mA)

Output Capacitor[µF]

1.47

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

Yes

Soft Start

No

Package

TO263-5

Reference Code

TO263-5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Output Shutdown Function (EN Function)
  • Over Current Protection (OCP)
  • Thermal Shutdown Protection (TSD)
X

Most Viewed